IESNA:LM-63-2002
[TEST]P1434083
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-727-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28634.5
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4360.8 4540.9 4669.5 4663.1 4560.2 4418.7 4077.8 3788.3 3814.1 4013.5 4380.1 4830.3 5389.9 6052.4 7042.9 8020.5 8805.2 9660.6 
10625.4 11422.9 11468.0 11185.0 10426.0 9075.3 6785.6 4997.5 4708.1 3666.1 2495.6 1929.6 1511.5 1080.5 855.4 675.3 482.4 295.9 
141.5 0.0 
4360.8 4547.3 4675.9 4669.5 4566.6 4425.1 4077.8 3794.8 3814.1 4013.5 4373.6 4817.4 5351.3 6097.4 7177.9 7988.3 8901.7 9673.5 
10619.0 11455.1 11519.4 11236.4 10509.6 9178.2 6869.2 5081.1 4791.7 3814.1 2604.9 1981.0 1530.8 1106.3 868.3 701.1 527.4 334.5 
154.4 0.0 
4360.8 4528.0 4663.1 4682.4 4598.8 4502.3 4193.6 3891.3 3846.2 4039.2 4347.9 4778.9 5312.7 5968.7 7139.3 8020.5 8901.7 9647.8 
10509.6 11461.5 11763.8 11551.6 10979.1 9827.8 7885.4 5762.9 5409.2 4457.3 3421.7 2457.0 1852.4 1395.7 1042.0 816.8 630.3 373.0 
180.1 0.0 
4360.8 4521.6 4663.1 4733.8 4675.9 4624.5 4425.1 4097.1 3936.3 4032.8 4309.3 4714.5 5229.1 5853.0 6554.0 7531.7 8502.9 9300.4 
10220.2 11152.8 11853.9 11924.6 11500.1 10657.5 9004.6 6566.9 6161.7 5029.7 4084.2 3235.2 2527.7 1884.5 1389.3 996.9 759.0 
469.5 199.4 0.0 
4360.8 4534.4 4675.9 4798.1 4836.7 4836.7 4766.0 4540.9 4296.5 4251.4 4438.0 4804.6 5325.6 5955.9 6650.5 7377.3 8303.5 9223.2 
10104.4 10959.8 11815.3 12374.8 12304.1 11757.4 10657.5 8374.2 7834.0 5872.3 4438.0 3589.0 2887.9 2302.6 1865.2 1440.7 1067.7 
759.0 276.6 0.0 
4360.8 4508.7 4656.6 4823.9 4952.5 5036.1 5094.0 5061.9 4933.2 4849.6 4939.6 5209.8 5653.6 6258.2 6985.0 7782.5 8573.6 9294.0 
10040.1 10683.3 11371.5 12162.6 12606.4 12503.5 11860.3 10676.8 10278.1 8181.3 5209.8 3312.4 2547.0 2006.7 1530.8 1196.3 855.4 
553.1 250.8 0.0 
4360.8 4502.3 4650.2 4843.2 5074.7 5287.0 5467.1 5660.0 5769.4 5840.1 6000.9 6277.5 6689.1 7300.1 8014.1 8779.5 9474.1 10085.1 
10464.6 10792.6 11094.9 11570.9 12413.4 13635.5 14362.3 14503.8 14458.8 13879.9 11384.3 7422.3 4135.7 2643.5 2013.2 1498.6 
984.1 521.0 205.8 0.0 
4360.8 4476.6 4624.5 4823.9 5074.7 5389.9 5743.6 6136.0 6554.0 6972.1 7293.7 7634.6 8117.0 8689.4 9429.1 10136.6 10786.2 
11197.8 11596.6 11796.0 12008.2 12374.8 13037.3 14098.6 15918.8 17494.6 17546.0 16632.7 14233.6 11461.5 8335.7 4856.0 2649.9 
1749.5 1234.9 797.5 302.3 0.0 
4360.8 4463.7 4611.6 4817.4 5087.6 5383.4 5750.1 6155.3 6618.4 7087.9 7518.8 7879.0 8348.5 8940.2 9654.2 10355.3 10998.4 
11371.5 11770.3 11995.4 12207.6 12580.7 13230.3 14259.4 16008.8 17507.5 17501.0 16697.0 14336.6 11461.5 8026.9 4669.5 2624.2 
1698.0 1234.9 816.8 308.7 0.0 
4360.8 4438.0 4585.9 4778.9 5055.4 5364.1 5769.4 6264.6 6875.6 7621.7 8445.0 9345.5 10368.1 11435.8 12407.0 13198.1 13635.5 
13860.6 13963.5 13847.7 13873.5 14124.3 14323.7 14465.2 13699.8 12317.0 12034.0 11197.8 10329.5 8065.5 4785.3 2752.8 1936.0 
1331.4 1003.4 752.5 334.5 0.0 
4360.8 4405.8 4521.6 4714.5 4939.6 5229.1 5608.6 6033.1 6586.2 7248.7 8014.1 8824.5 9802.1 10818.3 11860.3 12780.1 13442.5 
13892.8 14137.2 14188.6 14375.1 14799.6 15294.9 15301.3 14433.0 13236.7 12973.0 11648.1 9294.0 6586.2 4392.9 2932.9 1884.5 
1209.2 797.5 514.5 212.3 0.0 
4360.8 4399.4 4483.0 4663.1 4868.9 5139.0 5454.2 5833.7 6303.2 6856.3 7563.8 8284.2 9113.9 9917.9 10786.2 11532.3 12053.3 
12304.1 12439.2 12413.4 12484.2 12799.3 13217.4 13294.6 12760.8 11853.9 11673.8 10599.7 8644.4 6534.7 4630.9 3100.1 1948.8 
1189.9 707.5 476.0 173.7 0.0 
4360.8 4386.5 4450.8 4585.9 4753.1 4952.5 5203.4 5499.2 5833.7 6232.4 6695.5 7229.4 7769.7 8284.2 8818.0 9274.7 9538.4 
9525.5 9441.9 9236.1 9075.3 9210.4 9499.8 9699.2 9551.3 9165.4 9062.5 8445.0 7049.3 5306.3 3614.7 2328.3 1659.4 
1183.5 855.4 578.9 231.5 0.0 
4360.8 4322.2 4309.3 4328.6 4354.4 4341.5 4302.9 4257.9 4180.7 4116.4 4090.6 4103.5 4155.0 4245.0 4405.8 4534.4 4611.6 4566.6 4392.9 
4155.0 3884.8 3653.3 3434.6 3222.3 2945.8 2669.2 2604.9 2379.8 2135.4 1923.1 1736.6 1550.1 1363.5 1144.9 971.2 771.8 353.8 0.0 
4360.8 4257.9 4142.1 3974.9 3775.5 3556.8 3376.7 3260.9 3209.5 3209.5 3260.9 3325.3 3408.9 3531.1 3621.1 3724.0 3762.6 3749.8 3640.4 
3370.3 3061.6 2772.1 2514.8 2264.0 2038.9 1845.9 1826.6 1723.7 1601.5 1485.8 1370.0 1247.8 1106.3 939.0 778.3 598.2 244.4 0.0 
4360.8 4187.1 3923.4 3569.7 3260.9 3113.0 3093.7 3151.6 3196.6 3215.9 3222.3 3215.9 3228.8 3215.9 3203.1 3190.2 3145.2 3061.6 2926.5 
2746.4 2502.0 2270.4 2045.3 1858.8 1710.9 1595.1 1569.4 1485.8 1395.7 1299.2 1183.5 1054.8 913.3 733.2 533.8 340.9 147.9 0.0 
4360.8 4122.8 3717.6 3248.1 3042.3 3074.4 3196.6 3273.8 3306.0 3306.0 3273.8 3228.8 3164.5 3093.7 3029.4 2952.2 2849.3 2720.7 2585.6 
2437.7 2264.0 2096.8 1948.8 1833.1 1723.7 1620.8 1601.5 1485.8 1415.0 1363.5 1344.3 1241.3 1106.3 881.2 630.3 385.9 231.5 0.0 
4360.8 4058.5 3518.2 3061.6 3016.5 3170.9 3318.8 3402.4 3421.7 3389.6 3318.8 3228.8 3145.2 3055.1 2920.1 2778.6 2643.5 2527.7 2379.8 
2231.8 2096.8 1981.0 1891.0 1813.8 1672.3 1569.4 1556.5 1492.2 1447.2 1582.2 1640.1 1550.1 1408.6 1183.5 855.4 591.7 443.8 0.0 
4360.8 4007.0 3376.7 2977.9 3068.0 3267.4 3428.2 3511.8 3524.6 3466.8 3363.8 3235.2 3106.6 2958.6 2810.7 2656.3 2489.1 2321.9 2161.1 
2006.7 1891.0 1807.3 1730.2 1595.1 1511.5 1408.6 1395.7 1331.4 1357.1 1543.6 1472.9 1344.3 1196.3 1009.8 759.0 636.8 463.1 0.0 
4360.8 3949.1 3286.7 2952.2 3093.7 3325.3 3498.9 3589.0 3589.0 3524.6 3396.0 3241.6 3074.4 2868.6 2714.2 2553.4 2341.2 2122.5 1961.7 
1845.9 1794.5 1685.1 1588.7 1479.3 1376.4 1273.5 1260.6 1215.6 1312.1 1376.4 1241.3 1080.5 932.6 746.1 623.9 572.4 347.3 0.0 
4360.8 3962.0 3260.9 2958.6 3119.4 3363.8 3537.5 3614.7 3614.7 3543.9 3408.9 3248.1 3048.7 2791.4 2604.9 2444.1 2193.3 1987.4 1839.5 
1775.2 1704.4 1627.3 1530.8 1434.3 1331.4 1228.5 1215.6 1196.3 1299.2 1260.6 1106.3 1048.4 945.5 746.1 604.6 501.7 270.1 0.0 
4360.8 3968.4 3209.5 2945.8 3125.9 3357.4 3518.2 3595.4 3589.0 3511.8 3396.0 3241.6 3023.0 2791.4 2604.9 2431.2 2186.8 1974.6 1813.8 
1775.2 1672.3 1608.0 1498.6 1408.6 1305.7 1215.6 1196.3 1183.5 1286.4 1234.9 1080.5 1009.8 887.6 662.5 566.0 469.5 244.4 0.0 
